Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Input Sensors > Sliders >

Slider 60

Item #: S-70-20-P1112
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $10.89

Quantity

  Quantity Count  

  Price Each  

10$10.35
26$10.13
51$9.80
101$9.37


Information

60mm Slider, with 24-inch cable.

This device is a variable resistor similar to a potentiometer. When the slider is at one side it will read zero and 1000 when the slider is at the other end.

Board Dimensions: 3.0 x 9.1 cm
Mounting Holes: 2.3 x 6.8 cm

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide

Download Data Sheet








Request Time: 1.15625 - SID/ASID: 903399 | ie4pjoqcwtu0xt55tsbbzf3g - SERVER: WEB2