Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Input Sensors > Joysticks >

Mini Joy Stick

Item #: S-70-40-P1113
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $14.25

Quantity

  Quantity Count  

  Price Each  

10$13.54
26$13.25
51$12.83
101$12.26


Information

Mini Joy Stick Sensor

Two axis joystick with 10k potentiometers and a momentary switch. Comes with (2) 24-inch sensor cables.

This miniature joystick has two axes and a push button.  Pressing down on the Joystick pin will make a mometary contact which can be connected to a digital input through the terminal blocks.

NOTE: This joystick auto-centers itself. When you let go of it the joystick will snap back to it's center position.

Board Dimensions: 5.1 x 3.0 cm
Mounting Holes: 3.0 x 2.3 cm

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Mini Joy Stick Manual

Download the Joystick Data Sheet









Request Time: 1.296875 - SID/ASID: 1037582 | bmmvuv55zaw2h5motymjxzyg - SERVER: WEB1