Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Communication > Robot Control Devices >

Keychain Remote Control

Item #: S-80-50-RC10
Availability: In Stock

Price:$24.50

Quantity



This is a wireless remote control switch kit for any 12V dc application.  Great for computer accessories, automotive lighting mods, home lighting, and many other electronic projects.  Includes 1 receiver and 2 remotes.  Each kit uses a unique code, so multiple remote kits will not interfere with each other.

Specifications    
Receiver input voltage : 12V dc
Receiver output voltage : 12V dc
Receiver output current (maximum) : 6A
Receiver wiring    
    Red : +12V dc in
    White : +12V dc out
    Black : Ground
    Blue : Antenna
Remote fob battery: : VR22/CN22/CN32A or equivalent
Remote fob controls : On and Off buttons


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.