Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motors / Servos / Actuators > Servos > Hobby Servos >

Hitec HS-55 micro hobby servo

Item #: M-200-HS-SHS55
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $13.99

Quantity


Information

HS-55
Standard Feather Servo

Motor Type: Coreless
Bearing Type: None
Range (1-2ms pulse): 90 degrees
Range (maximum*): 160 degrees
Speed: 0.18 / 0.14 sec per 60deg. (4.8V/6V)
  English Metric
Torque: 15.27 / 18.05 oz*in (4.8V/6V) 1.1 / 1.3 kg*cm (4.8V/6V)
Size: 0.89" x 0.45" x 0.94" 22.80 x 11.60 x 24.00mm
Weight: 0.28oz 8.00g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.








Request Time: 1.484375 - SID/ASID: 886557 | upy1pz45galc4455eafzaxj4 - SERVER: WEB1