Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Motors / Servos / Actuators > Servos > Hobby Servos >

Hitec HS-81 micro hobby servo

Item #: M-200-HS-SHS81
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $16.49

Quantity


Information

HS-81
Standard Micro Servo

Motor Type: 3 Pole
Bearing Type: None
Range (1-2ms pulse): 100 degrees
Range (maximum*): 160 degrees
Speed: 0.11 / 0.09 sec per 60 deg. (4.8V/6V)
  English Metric
Torque: 36.10 / 41.66 oz*in (4.8V/6V) 2.6 / 3.0 kg*cm (4.8V/6V)
Size: 1.17" x 0.47" x 1.16" 29.80 x 12.00 x 29.60mm
Weight: 0.58oz 16.60g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.








Request Time: 1.25 - SID/ASID: 851847 | lbuhhm55edvw0rfpbhqvb1ej - SERVER: WEB1