Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Motors / Servos / Actuators > Servos > Hobby Servos >

Hitec HS-225MG mini hobby servo

Item #: M-200-HS-SHS225
Availability: In Stock
  Price: $27.99

Quantity



HS-225MG
High Performance Mini

Motor Type: 3 Pole
Bearing Type: Top Ball Bearing
Range (1-2ms pulse): 105 degrees
Range (maximum*): 200 degrees
Speed: 0.14 / 0.11 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 54.15 / 66.65 oz*in (4.8V/6V) 3.9 / 4.8 kg*cm (4.8V/6V)
Size: 1.27" x 0.66" x 1.22" 32.40 x 16.80 x 31.00mm
Weight: 0.95oz 27.00g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.



robot
robotics shop robots robotics company robot shop