Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Motors / Servos / Actuators > Servos > Hobby Servos >

Hitec HS-225 BB mini hobby servo

Item #: M-200-HS-SHS225
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $20.99

Quantity


Information

HS-225BB
High Performance Mini

Motor Type: 3 Pole
Bearing Type: Top Ball Bearing
Range (1-2ms pulse): 105 degrees
Range (maximum*): 200 degrees
Speed: 0.14 / 0.11 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 54.15 / 66.65 oz*in (4.8V/6V) 3.9 / 4.8 kg*cm (4.8V/6V)
Size: 1.27" x 0.66" x 1.22" 32.40 x 16.80 x 31.00mm
Weight: 0.95oz 27.00g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.








Request Time: 1.3125 - SID/ASID: 1022651 | zhkkjimbcp5b30b1dxyctk45 - SERVER: WEB1