HS-322HD
Standard Heavy Duty
| Motor Type: |
3 Pole |
| Bearing Type: |
Nylon |
| Range (1-2ms pulse): |
100 degrees |
| Range (maximum*): |
200 degrees |
| Speed: |
0.19 / 0.15 sec. per 60 deg. (4.8V/6V) |
| |
English |
Metric |
| Torque: |
41.66 / 51.38 oz*in (4.8V/6V) |
3.0 / 3.7 kg*cm (4.8V/6V) |
| Size: |
1.57" x 0.78" x 1.43" |
40.00 x 20.00 x 36.50mm |
| Weight: |
1.51oz |
43.00g |
| |
|
|
| Documentation: |
Spec Sheet |
|
*Maximum value may vary slightly from servo to servo.