Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Hobby Servos > Standard Size Hobby Servos and Brackets >

Hitec HS-422 standard hobby servo

Item #: M-200-HS-SHS422
Availability: In Stock

Price:$12.49

Quantity



HS-422
Standard Deluxe Servo

Motor Type: 3 Pole
Bearing Type: Oilite
Range (1-2ms pulse): 90 degrees
Range (maximum*): 200 degrees
Speed: 0.21 / 0.16 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 45.82 / 56.93 oz*in (4.8V/6V) 3.3 / 4.1 kg*cm (4.8V/6V)
Size: 1.59" x 0.77" x 1.44" 40.60 x 19.80 x 36.60mm
Weight: 1.60oz 45.50g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.