Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Robot Servos > Hobby Servos >

Hitec HS-485HB standard hobby servo

Item #: M-200-HS-SHS485
Availability: In Stock
  Price: $16.99

Quantity



HS-475HB
Heavy Duty Ball Bearing Deluxe Servo

Motor Type: 3 Pole
Bearing Type: Top Ball Bearing
Range (1-2ms pulse): 95 degrees
Range (maximum*): 195 degrees
Speed: 0.23 / 0.18 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 61.10 / 76.37 oz*in (4.8V/6V) 4.4 / 5.5 kg*cm (4.8V/6V)
Size: 1.52" x 0.77" x 1.41" 38.80 x 19.80 x 36.00mm
Weight: 1.41oz 40.00g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.



SSL
robot
robotics shop robots robotics company robot shop