Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motors / Servos / Actuators > Servos > Hobby Servos >

Hitec HS-475 HB standard hobby servo

Item #: M-200-HS-SHS475
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $16.99

Quantity


Information

HS-475HB
Heavy Duty Ball Bearing Deluxe Servo

Motor Type: 3 Pole
Bearing Type: Top Ball Bearing
Range (1-2ms pulse): 95 degrees
Range (maximum*): 195 degrees
Speed: 0.23 / 0.18 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 61.10 / 76.37 oz*in (4.8V/6V) 4.4 / 5.5 kg*cm (4.8V/6V)
Size: 1.52" x 0.77" x 1.41" 38.80 x 19.80 x 36.00mm
Weight: 1.41oz 40.00g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.








Request Time: 1.171875 - SID/ASID: 733923 | rw0xgi45iznokc45povgxw2z - SERVER: WEB1