Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motors / Servos / Actuators > Servos > Hobby Servos >

Hitec HS-645 MG high performance hobby servo

Item #: M-200-HS-SHS645
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $35.99

Quantity


Information

HS-645MG
UltraTorque Metal Gear Servo

Motor Type: 3 Pole
Bearing Type: Dual Ball Bearing
Range (1-2ms pulse): 90 degrees
Range (maximum*): 200 degrees
Speed: 0.24 / 0.20 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 106.93 / 133.31 oz*in (4.8V/6V) 7.7 / 9.6 kg*cm (4.8V/6V)
Size: 1.59" x 0.77" x 1.48" 40.60 x 19.80 x 37.30mm
Weight: 1.94oz 55.20g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.








Request Time: 1.40625 - SID/ASID: 1037607 | lquyfjrhdli2skecwbr2gv55 - SERVER: WEB1