Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motors / Servos / Actuators > Servos > Hobby Servos >

Hitec HS-805 BB giant scale hobby servo

Item #: M-200-HS-SHS805
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $39.99

Quantity


Information

HS-805BB
Mega Giant Scale Servo

Motor Type: 3 Pole
Bearing Type: Dual Ball Bearing
Range (1-2ms pulse): 100 degrees
Range (maximum*): 200 degrees
Speed: 0.19 / 0.14 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 274.96 / 343.01 oz*in (4.8V/6V) 19.8 / 24.7 kg*cm (4.8V/6V)
Size: 2.59" x 1.18" x 2.26" 66.00 x 30.00 x 57.60mm
Weight: 5.36oz 152.00g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.








Request Time: 1.234375 - SID/ASID: 732543 | 5kv5fquajca1tj45ruw0a055 - SERVER: WEB1