Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motors / Servos / Actuators > Servos > Hobby Servos >

Hitec HS-5645 MG digital hobby servo

Item #: M-200-HS-SHS5645
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $54.99

Quantity


Information

HS-5645MG
Digital High Torque Servo

Motor Type: 3 Pole
Bearing Type: Dual Ball Bearing
Range (1-2ms pulse): 95 degrees
Range (maximum*): 145 degrees
Speed: 0.23 / 0.18 sec. per 60 deg. (4.8V/6V)
  English Metric
Torque: 143.03 / 168.03 oz*in (4.8V/6V) 10.3 / 12.1 kg*cm (4.8V/6V)
Size: 1.59" x 0.77" x 1.48" 40.60 x 19.80 x 37.80mm
Weight: 2.11oz 60.00g
     
Documentation: Spec Sheet  

*Maximum value may vary slightly from servo to servo.








Request Time: 1.421875 - SID/ASID: 1018754 | ulzobkjzswqowy3ay5pwyw55 - SERVER: WEB1