Home > Robot Parts > DC Motors > Solarbotics GM Series >
Gear Motor 4 - Clear Servo
Item #: M-200-30-GM4
Availability: In Stock
Price:$12.00
Quantity Count | Price Each |
| 11-24 | $11.40 |
| 25-50 | $10.80 |
| 51-100 | $10.44 |
| 101+ | $10.20 |
These unique gear motors are actually clear-case servos with the potentiometer
and electronics removed. No circuit board means you get a cheap, robust,
servo-shaped motor with brass bushings on the output shaft. Perfect for building small wheeled robots. Each motor comes with a standard servo accessory pack.
NOTES:
This continuous rotation servo only work with the following brackets:
E-Z Aluminum Servo Bracket &
Multi-Purpose Servo Bracket.
The servo is NOT compatable with other Lynxmotion brackets.
These Servos cannot be controlled by a traditional servo signal. Direct DC motor leads only.
Specs:
| Gear Ratio |
|
325.1:1 |
| Dimensions |
|
1.6" x 0.79" x 1.50" (40.6mm x 20.0mm x 38.0mm) |
| Weight |
|
1.59oz (45g) |
| |
|
|
|
|
| |
|
4.8V |
|
6V |
| Torque |
|
47oz*in (3.4kg*cm) |
|
56in*oz (4kg*cm) |
| Speed |
|
43rpm |
|
58.8rpm |
| Current (Free-Running) |
|
78mA |
|
89mA |
| Current (Stalled) |
|
600mA |
|
1.14A |