Home > Robot Parts > Motors / Servos / Actuators > Servos > Robot Servos >
HSR-8498HB Robot Servo with Karbonite Gear, 420mm Length wire
Item #: M-200-RS-38498
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $59.95
The HSR-8498HB was originally designed for the new ROBONOVA-1 robot and is a great choice for custom
robot projects in which affordability and substantial torque are important. The HSR-8498HB servo uses super
strong Karbonite gears that will never wear out or create sloppy gear lash. Featuring a digital amplifier and
delivering 309oz/in of holding power, the HSR-8498HB servo can also be programmed using the HFP-10 Hitec
servo programmer. The HSR-8498HB servo can be built in three different configurations using the custom
accessories included in each servo package. Build it as a standard servo design, or use the custom “idler”
wheels to create solid and sturdy robot joints. The HSR-8498HB is designed to handle up to 6V only.