Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Home > Robot Parts > Mechanics > Wheels / Hubs / Casters > Lynxmotion Shaft Mounted Wheels > High Traction >

Molded Urethane Tire - 2.15"D x 1.5"W (pair)

Item #: M-400-30-SH-MUT-02
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $23.95

Quantity





* Diameter = 2.13"
* Width = 1.5"
* Weight = 2.09 oz.
* Hubs = 4mm (HUB-03), 6mm (HUB-02), 6mm (HUB-04)
* Motors = Any 6mm or 4mm output shaft