Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Mechanics > Wheels / Hubs / Casters > Shaft Mounted Wheels > Regular Wheels > Lynxmotion > High Traction >

Ant / Beetle Robot Tire - 2.13"D x 0.8"W (pair)

Item #: M-400-30-SH-BBT-01
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $15.75

Quantity


Information
* Diameter = 2.13"
* Width = .8"
* Hubs = 4mm (HUB-03), 6mm (HUB-02), 6mm (HUB-04)
* Motor = Any 6mm or 4mm output shaft







Request Time: 1.296875 - SID/ASID: 1022581 | h1h3gnu3szwugy5542gaxy55 - SERVER: WEB1