Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Home > Robot Parts > Mechanics > Wheels / Hubs / Casters > Shaft Mounted Wheels > Regular Wheels > Lynxmotion > Foam >

Neoprene Foam Tire - 2"D x 0.5"W (pair) - Garage Sale Item!

Item #: M-400-30-SH-NFT-03
Availability: Discontinued
Price: $3.61

Quantity





* Diameter = 2"
* Width = 0.5"
* Hubs = 6mm (HUB-04), 4mm (HUB-06), 3mm (HUB-07)
* Motors = Any 3mm or 4mm output shaft