Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Mechanics > Wheels / Hubs / Casters > Shaft Mounted Wheels > Regular Wheels > Lynxmotion > Foam >

Neoprene Foam Tire - 2.25"D x 0.75"W (pair)

Item #: M-400-30-SH-NFT-04
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $4.64

Quantity


Information
* Diameter = 2.25"
* Width = 0.75"
* Hubs = 6mm (HUB-04), 4mm (HUB-06), 3mm (HUB-07)
* Motors = Any 3mm or 4mm output shaft







Request Time: 1.234375 - SID/ASID: 1037624 | rmn3iq45ho2sna451qkno4io - SERVER: WEB1