Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Home > Robot Parts > Mechanics > Wheels / Hubs / Casters > Shaft Mounted Wheels > Regular Wheels > Lynxmotion > Foam >

Neoprene Foam Tire - 3"D x 0.75"W (pair)

Item #: M-400-30-SH-NFT-07
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $5.36

Quantity
* Diameter = 3"
* Width = 0.75"
* Hubs = 6mm (HUB-04), 4mm (HUB-06), 3mm (HUB-07)
* Motors = Any 3mm or 4mm output shaft