Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Lighting and Displays > LED Controller Boards >

LED64

Item #: LD-100-P1030
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $95.00

Quantity

  Quantity Count  

  Price Each  

10$90.25
26$88.35
51$85.50
101$81.70


Information

The PhidgetLED 64 allows you to independently control 64 Light Emitting Diodes. Each LED can be turned on and off, and its brightness controlled.

Most standard LEDs with colors such as red, amber, orange, yellow, and green have forward voltages below 3.0 Volts, and can be used with the PhidgetLED by simply soldering them to a connector-wire and inserting the wire into any PhidgetLED board connector.

  • Output Update Rate: 30 updates/second
  • Output Anode Voltage: 3.3VDC
  • Output Current (max): 30mA
  • LED Forward Voltage (max): 3.0VDC

The PhidgetLED 64 operates as a 2 x 32 multiplexer with 2 anodes and 32 cathodes.

Comes packaged with a 180cm USB cable, 16 Double Ended cables (cut these in half and solder cut end to LED), and a Getting Started Manual.

A 6 to 12VDC power supply, center positive polarity is required to power the LED 64. Must be purchased separately.

You can purchase our 6V Power Supply by following this link.
You'll find extra LED cables via this link.

For more information see:
Product Manual
API Manuals

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.








Request Time: 1.25 - SID/ASID: 1022601 | ld4deselid3vwz45jegxkx45 - SERVER: WEB1