Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Lighting and Displays > LED Controller Boards >

LED64 Starter Kit

Item #: LD-100-LED64KT
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $110.05

Quantity

  Quantity Count  

  Price Each  

10$104.55
26$102.34
51$99.04
101$94.64


Information
Phidget LED64 Starter Kit

PhidgetLED-64 controls up to 64 LED's independently, providing up to 30mA per LED. It features full on/off and brightness control for each LED. A USB cable and 16 double-ended cables are included (cut these in half and solder cut end to LED). Additional cables can be purchased separately.

The LED 64 starter kit comes with everything you need to get started:
  • (1) LED64 Phidget
  • (16) 4-pin 24" LED Connector Cables
  • (1) 6 foot USB cable
  • (1) 6V Power Supply
  • (22) Red LED's
  • (22) Green LED's
  • (22) Yellow LED's
Board Dimensions: 7.1 x 10.1 cm
Mounting Holes: 3.3 x 9.4 cm

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

Do you have questions, comments, or concerns? Do you have a project you want to show off?
The Trossen Robotics Community wants to hear from you!
Related sub-forum: Displays and Lighting








Request Time: 1.375 - SID/ASID: 903494 | vl55rsfbmqfnjy2wmruxhb55 - SERVER: WEB2