Home > Robot Parts > Power >
Gel Cell (12V 7.2AH) Zeus
Item #:
P-B-ACC137
Availability: In Stock
Price: $27.00
This is a 12V, 7.2Ah sealed lead acid battery. SLA batteries are great
if you need a long-lasting power system.
Dimensions: 6" long x 2.5" deep x 3.75" high
Weight: 5.5 lbs