Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Wiring / Cables > USB/Serial Cables & Hubs >

USB Extender 4 Port Hub

Item #: AC-300-VAD1140
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $79.95

Quantity


Information
The Extender Hub extends any USB peripheral (USB Cameras, printers, scanners, and so on) device up to 150 feet from your computer. The simple plug-n-play device consists two units, Master and Remote. They are interconnected with low-cost Cat 5, Cat 5e or Cat 6 network cable, allowing you to easily extend your computer and USB peripheral device anywhere.

Features
* Extend any USB peripheral device up to 150 ft.
* Use standard Cat 5/ Cat 5e/ Cat 6 network cable (not included).
* Simply plug-and-play.
* No additional drivers required.
* Pocket size, allows for saving space.
* Compliant with standard USB specification 1.1


System Requirements
* Windows 98, 98SE, 2000, XP
* Mac OS 9.x or Higher
* Available USB Port
* 64 MB of RAM or more.

Package Contents
* Master Unit: With 1 foot USB Type A cable ; RJ45 Jack
* Remote Unit: With 4 x USB Type A Female ; RJ45 Jack

External Power Adapter +5V, 2A (option)
(suggestion: power adapter is required in connecting of 4 USB devices or the device in the high voltage.)"







Request Time: 1.171875 - SID/ASID: 851838 | bc1fll55a1rdcg5504ezjq45 - SERVER: WEB1