(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > Robot Sensors > Switches & Physical Input >

Switch - Floor Mat - 5 feet x 30 Inches

Price: $59.95
Availibility: In Stock   
Item #: KIT-AC-700-30-926A

Quantity:
 



The Floor Mat Switch works by spacing two strips of metal apart with thin squares of foam in-between them every .75 inches. The pairs of metal strips are spaced out 2.5 inches from each other for the length of the mat. When someone steps on the mat their weight presses the two metal strips together creating a closed contact. All the strips are connected down both sides of the mat creating one large switch.

The individual strips can be cut apart to create individual switches and the mat itself can be cut into pieces for placing the switches any where you wish around a room.

The Switch Floor Mat is a perfect low cost solution for monitoring large areas of floor space. The mat is most often used in security applications, but is also used for projects such as interactive arts, stage triggers for plays, animal behavior tracking, and more. The mat can be placed underneath carpeting.

The Floor Mat switch is designed to be used as a low voltage DC switch. To use it with high voltage AC loads, try the PowerSwitch Tail.

  • Max Current Rating: 1 A
  • Max Voltage Rating: 24 V
  • Length: 2.5 - 3"
  • Width: 30"
  • Switches: 1
  • Trigger Weight: Aprox. 60 lbs
  • Shipping Weight: 5 lbs


Loading the player...


Related Items
PowerSwitch Tail II PowerSwitch Tail, 120V relay, wall plug relay
PowerSwitch Tail II
Price: $24.95

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.