Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Switches & Relays > Floor Mat Switches >

Switch - Floor Mat - Single Strip

Item #: AC-700-30-926C
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $2.95

Quantity


Information
Switch - Floor Mat - Single Strip

The Floor Mat Switch works by spacing two strips of metal apart with thin squares of foam in-between them every .75 inches. The pairs of metal strips are spaced out 2.5 inches from each other for the length of the mat. When someone steps on the mat their weight presses the two metal strips together creating a closed contact. All the strips are connected down both sides of the mat creating one large switch.

The individual strips can be cut apart to create individual switches and the mat itself can be cut into pieces for placing the switches any where you wish around a room.

The Switch Floor Mat is a perfect low cost solution for monitoring large areas of floor space. The mat is most often used in security applications, but is also used for projects such as interactive arts, stage triggers for plays, animal behavior tracking, and more. The mat can be placed underneath carpeting.

Specs:
Length: 2.5 - 3"
Width: 30"
Switches: 1
Trigger Weight: Aprox. 60 lbs
Shipping Weight: .5 lbs


More Product Views




Wiring Diagram

Quick Floor Mat Demos













Request Time: 1.15625 - SID/ASID: 851812 | aosnovbffgc31c55dlcxaf55 - SERVER: WEB1