Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robots > Robot Kits >

Images Robotic Arm - Garage Sale Item!

Item #: RK-ARM-RA-01
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $182.96

Quantity


Information
 
RA-01 Robotic Arm

Description   The RA-01 Robotic Arm is great for teaching basic robotic principles!

Five Servomotor Robotic Arm Kit includes:
5 Servomotors
Servomotor Brackets
Robotic Arm Base
Servomotor Gripper
Instruction Manual

Five axis of motion:
Base rotation 180 degrees
Shoulder moving range 180 degrees
Elbow moving range 180 degrees
Wrist rotation range 180 degrees
Gripper open and close 32 mm (1.25")
Lifting capacity 3.0 oz
Height 10"

Model Name    RA-01 Robotic Arm
Manufacturer    Images SI Inc.
Degrees of Articulation   5
Shoulder Height    4"
Bicep Length    2"
Forearm Length    2"
Arm Weight     
Max. Lift Weight    3 oz
Controller Included?    No
Controller   Check out our servo controllers!
Articulation  
Joint   Servo (Click links for more info)
Shoulder rotation:   Hitec HS-422
Shoulder bend:   Hitec HS-645MG
Elbow bend:   Hitec HS-422
Wrist rotation:   Hitec HS-322
Gripper:   Hitec HS-322
Gripper   Width (inner): 1.25"
Depth (inner): 1.125"
Height: 0.75"

Material: Composite
Chassis   Base: Plexiglass & wood
Arm: Aluminum brackets
Links    







Request Time: 1.28125 - SID/ASID: 1022586 | vyq1mtalr4mjah551ogl5w55 - SERVER: WEB1