Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > RFID >

Trossen Robotics RFID Starter Kit

Item #: RFID-KT-1100
Availability: In Stock
  Price: $99.99

Quantity

  Quantity Count  

  Price Each  

10$94.99
26$89.99
51$84.99
101$79.99



RFID Toys allows readers Readers learn how to build their own ultimate RFID projects with a few simple tools, some off-the-shelf parts, and this book-no surgery required!

Similar in theory to bar code identification, RFID (radio frequency identification) systems consist of an antenna and receiver, and are now available for hobbyists and hackers to tinker with. Some of the featured "bleeding-edge" projects show readers how to unlock their front door wirelessly, access their car without inserting a key, add security to home computers, and control the lights in a room.

Safe at home-readers learn to build an RFID-activated safe, allow only the family dog to come and go through the doggie door, and locate items anywhere in the house with RFID tracking.

With the RFID Kit and Toys Set you will be able to bring some of those ideas to life, today!

Special RFID Toys Bonus Chapter here!

Phidget USB RFID Kit

This kit comes with:

(1) Phidget RFID Reader
(1) RFID Toys, by Amal Graafstra

(1) Credit Card Thin Card (ISO)
(1) Thick Card (Clamshell)
(1) Inventory Label - Square Version (38x38 mm)
(1) 20mm Button with Sticker Backing
(1) 35mm White Disk with Hole
(1) 30mm Global Tag (black)
(1) 25mm White Disk
(1) 25mm White Disk (sticker backing)
(1) 30mm Clear Thin Lamination Disk
(1) 30mm Clear Thin Lamination Disk (sticker backing)
(1) 25mm Clear Thin Lamination Disc
(1) Blue Key Fob
(1) Wristband Watch Style

** Tags might change depending on availability, but will be similar in type.

The Phidget RFID Reader has some new additional features!

  • A +5V output so that you can power an external relay if you wish for use in security or doorway systems etc.
  • A +5V LED output for driving an external LED.
  • An onboard LED on the board (Green).
  • Added ability to turn off RFID as desired.

Board Dimensions: 6.8 x 8.1 cm
Mounting Holes: 6.1 x 7.3 cm


*Notes About the Reader before Purchasing:
  • The RFID Reader and Tags in this kit are READ ONLY.
  • The read range on the reader is 4 inches or less depending upon the tag you are using.
  • The reader cannot read multiple tags in the field at the same time.
  • Readers placed too close to each other will cause them to fail in operation. Allow at least a meter of distance between readers. For closer placement you must make use of the reader on/off feature to access one reader at a time.
  • The reader antenna cannot be detached from the RFID reader or altered in any way.

Getting Started

This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets



SSL
robot
robotics shop robots robotics company robot shop