Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
Starter Kits
RFID Books
Home > RFID > RFID Readers >

Phidget RFID Reader (USB)

Item #: RFID-RDR-P1023
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $61.75

Quantity

  Quantity Count  

  Price Each  

10$58.66
26$57.43
51$55.58
101$53.11





The Phidget RFID reads tags that are brought in close proximity, within 4 inches. The reader reads EM4102 type tags and operates at 125 kHz.

The RFID has some new additional features!
* A +5V output so that you can power an external relay if you wish for use in security or doorway systems etc.
* A +5V LED output for driving an external LED.
* An onboard LED on the board (Green).
* Added ability to turn off RFID as desired.


Board Dimensions: 6.8 x 8.1 cm
Mounting Holes: 6.1 x 7.3 cm

Buy the kit instead!


If this is your first purchase of a Phidget RFID, we recommend that you purchase the Phidget RFID Kit, it comes with an assortment of Phidget RFID tags, at a slight discount.


*Notes About the Reader before Purchasing:

- The RFID Reader and Tags we sell are READ ONLY.

- The read range on the reader is 4 inches or less depending upon the tag you are using.

- The reader cannot read multiple tags in the field at the same time.

- Readers placed too close to each other will cause them to fail in operation. Allow at least a meter of distance between readers. For closer placement you must make use of the reader on/off feature to access one reader at a time.

- The reader antenna cannot be detached from the RFID reader or altered in any way.

Getting Started
  • Phidgets Downloads: All new users should start here.
    • Windows Mac Linux Mobile_CE Select your operating system.
    • For Windows users, download and run "Phidgets.msi" to install the latest Phidgets libraries.
    • Download code examples and API manuals for the programming language of your choice.
  • Further Phidgets Documentation: Manuals, data sheets, and tutorials for Phidgets products.