Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > RFID > EM4102 125 kHz RFID Tags >

18mm Button (Sticker backing)

Item #: RFID-TAG-125-BTN18S
Availability: In Stock

Price:$1.38

Quantity

  Quantity Count  

  Price Each  

25-99$1.05
100-499$0.95
500-999$0.80
1000-4999$0.75
5000+$0.65



Product Name    18mm Button (Sticker backing)
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    18mm diameter
Notes   Colors may vary


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.