|
|
Home > RFID > EM4102 125 kHz RFID Tags >
RFID 25mm White Disk
|
Price:
|
$1.65
|
|
Availibility:
|
In Stock
|
|
Item #:
|
RFID-TAG-125-DSK25
|
Quantity Count | Price Each | | 25-99 | $1.26 | | 100-499 | $1.16 | | 500-999 | $0.95 | | 1000-4999 | $0.89 | | 5000+ | $0.77 |
| Product Name |
25mm White Disk |
| Frequency |
125 kHz |
| Protocol |
EM4102 |
| Read/Write |
Read only |
| EEPROM Capacity |
64 bits |
| Dimensions |
25mm diameter |
| Notes |
|
|