Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > RFID > EM4102 125 kHz RFID Tags >

25mm White Disk (Sticker backing)

Item #: RFID-TAG-125-DSK25S
Availability: In Stock

Price:$1.68

Quantity

  Quantity Count  

  Price Each  

25-99$1.25
100-499$1.18
500-999$0.97
1000-4999$0.91
5000+$0.79



Product Name    25mm White Disk (Sticker backing)
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    25mm diameter
Notes     


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.