Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > RFID > EM4102 125 kHz RFID Tags >

30mm Global Tag

Item #: RFID-TAG-125-DSK30
Availability: In Stock

Price:$1.40

Quantity

  Quantity Count  

  Price Each  

25-99$1.07
100-499$0.98
500-999$0.81
1000-4999$0.76
5000+$0.66



Product Name    30mm Global Tag
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    30mm diameter
Notes     


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.