|
|
Home > RFID > EM4102 125 kHz RFID Tags >
35mm White RFID Disk w/ hole
|
Price:
|
$1.40
|
|
Availibility:
|
In Stock
|
|
Item #:
|
RFID-TAG-125-DSK35
|
Quantity Count | Price Each | | 25-99 | $1.07 | | 100-499 | $0.98 | | 500-999 | $0.81 | | 1000-4999 | $0.76 | | 5000+ | $0.66 |
| Product Name |
35mm Thin White Disk |
| Frequency |
125 kHz |
| Protocol |
EM4102 |
| Read/Write |
Read only |
| EEPROM Capacity |
64 bits |
| Dimensions |
35mm diameter |
| Notes |
|
|