|
|
Home > RFID > EM4102 125 kHz RFID Tags >
Large Glass RFID Ampoule Tag
|
Price:
|
$9.24
|
|
Availibility:
|
In Stock
|
|
Item #:
|
RFID-TAG-125-GALG
|
Quantity Count | Price Each | | 25-99 | $7.06 | | 100-499 | $6.48 | | 500-999 | $5.34 | | 1000-4999 | $5.01 | | 5000+ | $4.33 |
| Product Name |
Large Glass Ampoule Tag |
| Frequency |
125 kHz |
| Protocol |
EM4102 |
| Read/Write |
Read only |
| EEPROM Capacity |
64 bits |
| Dimensions |
34mm x 4mm |
| Notes |
DISCLAIMER:
Trossen Robotics does not advise or encourage users to implant the RFID tags we sell into humans or animals. These tags are not sold as medical products and are NOT sanitized for medical use. Trossen Robotics is NOT responsible for use of the tags in any form of implanting and we strongly advise against any such use of the tags we sell. We make no guarantee, claim, or authorization of use of our tags as human or animal implant products. |
|