Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > RFID > EM4102 125 kHz RFID Tags >

Small Glass Ampoule Tag

Item #: RFID-TAG-125-GASM
Availability: In Stock

Price:$5.12

Quantity

  Quantity Count  

  Price Each  

25-99$3.91
100-499$3.59
500-999$2.96
1000-4999$2.77
5000+$2.40



Product Name    Small Glass Ampoule Tag
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    13mm x 3mm
Notes    DISCLAIMER:
Trossen Robotics does not advise or encourage users to implant the RFID tags we sell into humans or animals. These tags are not sold as medical products and are NOT sanitized for medical use. Trossen Robotics is NOT responsible for use of the tags in any form of implanting and we strongly advise against any such use of the tags we sell. We make no guarantee, claim, or authorization of use of our tags as human or animal implant products.


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.