Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Robot Gift Certificates
Robot Garage Sale
Grab Bag Of 476 30mm Button
Retail: $513.80
Price: $149.95

VEX Crystal Upgrade Kit-A 2762171
Retail: $49.99
Price: $19.95

Transaction Processing
Home > RFID > EM4102 125 kHz RFID Tags >

Extra Small Glass Ampoule Tag

Item #: RFID-TAG-125-GAXSM
Availability: In Stock

Price: $6.49

Quantity

  Quantity Count  

  Price Each  

25$4.96
100$4.55
500$3.75
1000$3.52
5000$3.04



Product Name    Extra Small Glass Ampoule Tag
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    12mm x 2mm
Notes    DISCLAIMER:
Trossen Robotics does not advise or encourage users to implant the RFID tags we sell into humans or animals. These tags are not sold as medical products and are NOT sanitized for medical use. Trossen Robotics is NOT responsible for use of the tags in any form of implanting and we strongly advise against any such use of the tags we sell. We make no guarantee, claim, or authorization of use of our tags as human or animal implant products.


SSL
robot
robotics shop robots robotics company robot shop