Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > RFID > EM4102 125 kHz RFID Tags >

Blue Key Fob

Item #: RFID-TAG-125-KCBLUE
Availability: In Stock

Price:$1.49

Quantity

  Quantity Count  

  Price Each  

25-99$1.13
100-499$1.04
500-999$0.86
1000-4999$0.80
5000+$0.70



Product Name    Blue Key Fob
Frequency    125 kHz
Protocol    EM4102
Read/Write    Read only
EEPROM Capacity    64 bits
Dimensions    1.5" x 1.25"
Notes     


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.