|
|
Home > RFID > EM4102 125 kHz RFID Tags >
Blue RFID Key Fob
|
Price:
|
$1.49
|
|
Availibility:
|
In Stock
|
|
Item #:
|
RFID-TAG-125-KCBLUE
|
Quantity Count | Price Each | | 25-99 | $1.13 | | 100-499 | $1.04 | | 500-999 | $0.80 | | 1000-4999 | $0.80 | | 5000+ | $0.70 |
| Product Name |
Blue Key Fob |
| Frequency |
125 kHz |
| Protocol |
EM4102 |
| Read/Write |
Read only |
| EEPROM Capacity |
64 bits |
| Dimensions |
1.5" x 1.25" |
| Notes |
|
|