Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Power > Portable / Batteries >

6.0V 850mAh NiMH Battery Pack

Item #: P-B-10400
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $18.86

Quantity


Information
These small, lightweight battery packs are perfect for powering 6V servos and controllers!
Cells: 5 x 850mAh AAA
Composition: NiMH
Configuration: 5 Side by side
Connector: Standard Tamiya







Request Time: 1.1875 - SID/ASID: 851921 | 5pi3vr55aubdzv45xzicae55 - SERVER: WEB1