Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Wiring / Cables
 Mechanics
 Sensors
 Power
Battery Chargers
Portable / Batteries
Voltage Regulators
Wall Mounted AC-DC Adapters
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Power > Battery Chargers >

7.2V Li-Ion Smart Charger

Item #: P-BC-CH-UNLI1
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $32.80

Quantity





  • Input: AC 100-240V, 50/60Hz worldwide power support
  • Output: 8.4V
  • Charging current: 1000mA
  • Compatible battery packs: 7.2V Li-Ion with capacity greater than 1000mAh
  • Connector: Universal 2-pin DC connector; also includes universal to alligator clip adapter.
  • Fully Automatic
    • While battery is charging: Red LED is lit
    • When battery is full: Green LED is lit, current is shut off
  • Cautions:
    • Use only with Lithium-Ion battery packs (Not Lithium Polymer, not AGM, not NiMH, not NiCd, not that rusty Duracell you found in the junk drawer!)
    • Use only with Li-Ion packs with capacity of 1000mAh or greater.