Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robots > Robot Kits > Pan and Tilt >

S3 Basic Kit

Item #: RK-PT-S3-BK06
Availability: Discontinued
Price: $109.00

Quantity


Information
Kit Includes:
(1) S3 Hardware Kit
(1) S3 Assembly Guide
(2) Hitec HS-322 HD (heavy duty) servos
(2) 18” servo wire extensions

SPECIFICATIONS

Material
Super strong .063 Gauge 5052 aluminum with type II anodizing for weather and scratch resistance

Sensor Slot Dimensions
6 slots at 2.42"L X 0.15" H
0.26" center to center

Mounting Bracket Slot Dimensions
(4x) 2.23"l X .15h - .40" center to center

S3 Depth
3.96"

Range
Tilt and Pan 180°

Sensor Mounting Dimensions
2.78" L X 1.75"H

Mounting Bracket Dimensions
2.51"L X 1.81"H

Horz Mounting Holes
2" x 2" ( 5 x 5cm) center to center
1/8" diameter (3mm)

S3 Height
4" (4.10" with sensor bracket oriented straight up)

Accessories
Infrared distance detection kit
SRF04 Soncis Sensor







Request Time: 1.203125 - SID/ASID: 851900 | ntl2odzqolw2fr45k0jo1b55 - SERVER: WEB1