Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robots > Robot Kits > Robot Arms >

SG6-UT Basic Kit

Item #: RK-ARM-SG6-BK06
Availability: Discontinued
Price: $443.00

Quantity


Information
Description   SG6-UT (Ultra Torque) Robotic Arm

The SG6-UT, load balanced, robotic arm featuring all aluminum construction and the only fully expandable "smart grip" design components (detailed below). Feature for feature, the SG6 presents the most powerful and sophisticated, all aluminum 6-axis robotic arm system available today.

Kit includes:
(1) SG5-UT Hardware kit
(1) SG5-UT Assembly Manual
(1) HS-225MG Servo
(1) HS-645MG Ultra Torque Servo
(1) HS-805BB Servo
(3) HS-475HB Heavy Duty Servos

Model Name    SG6-UT
Manufacturer    CrustCrawler
Degrees of Articulation   6
Shoulder Height    2.4"
Bicep Length    6.1"
Forearm Length    4.8"
Arm Weight    2.34 lbs (including servos)
Max. Lift Weight    14.23 oz
Controller Included?    No
Controller   Check out our servo controllers!
Articulation  
Joint   Servo
Shoulder rotation:   Hitec HS-475HB
Shoulder bend:   Hitec HS-805BB
Elbow bend:   Hitec HS-645MG
Wrist bend:   Hitec HS-475HB
Wrist rotation:   Hitec HS-225MG
Gripper:   Hitec HS-475HB
Gripper   Sensor Engineered Grip Design
The most critical aspect of any robotic arm is in the design of the manipulator or gripper. A robotic arm's usefulness and functionality is directly related to the arms ability to sense and successfully manipulate its immediate environment. We developed the gripper assembly to include the following critical design features:

The gripper assembly contains an integrated, adjustable electronics stand located above the gripper assembly to accommodate an array of CCD cameras, infrared sensors and other sensing electronics.

The gripper contains (4) integrated slots to accommodate multiple sensing opto-electronics components.

The ends of the gripper are rounded for an even gripping surface area regardless of the gripper angle relative to the object being grasped.

The gripper drive system consists of a high resolution, 60 tooth, heavy duty, resin gear train driven by a high torque HiTec HS 475 servo - All of these combined components are critical for firm, precise gripper manipulation of objects.

The rounded gripper ends can conveniently accommodate the "Flexiforce" pressure sensor for precise gripper pressure measurement and control.

1/16" volara, cross-linked polyethylene foam is used to line the inside of the gripper surface for maximum grip adhesion.
Chassis   All parts are precision CNC machined from .063 ga. 5052 brushed, sheet aluminum

The aluminum components are anodized to a smooth, scratch resistant, graphite finish using a type II anodizing process (the most impermeable finish next to military type III anodizing)

All servo pivot points use integrated pem stud pivot points. Pem studs are cylindrically shaped aluminum spacers that are pressed into the aluminum with over 300 pounds of pressure.

Integrated pem nuts for ease of construction. Pem nuts are nuts that are pressed into the aluminum with over 200 lbs. of pressure. This makes construction much easier and faster.

Pass thru holes and slots strategically located throughout the arm assembly for convenient wire routing.

2 integrated SPST switches for convenient power routing to servos and supporting electronics.

3 integrated mounting tabs for convenient attachment to your robotic platform

The arm incorporates a custom engineered, counterbalanced retract system that effectively ensures maximum lifting and efficient servo power use both during operation and at rest. A counterbalanced arm is critical to ensure long servo life and maximum lifting power.
Links   Assembly Guide







Request Time: 1.15625 - SID/ASID: 851926 | ycgazr453qe2h045ppossgax - SERVER: WEB1