Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Mechanics > Chassis and Decks > Crawlers >

QuadRod HD

Item #: RK-C4-QUADR-BK06
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $332.29

Quantity


Information

Features:

- Ultra strong "C" channel center chassis design
- Integrated "pem nuts" which makes adding hardware and electronics a breeze
- Accepts any standard size servo
- Fully adjustable (vertically and horizontally) circuit board holders
- Legs can accomodate (2) different walking hardware configurations
- (2) integrated fulcrum points for heavy payload capacities
- 4 pound payload capacity
- Leg angles can adjust to a fixed 45 to 135 degrees
- Super tough, brilliant blue, type II anodyzed finish
- Adjustable fulcrum point leg design for superior power efficiency and heavy payload capacities

Kit Includes:

1 x QuadRod Manual
1 x QuadRod Hardware Kit
8 x Hitec HS-322HD Servos

Model Name QuadRod
Manufacturer CrustCrawler
Length 13”
Width 13”
Height 6.25”
Weight 2.4 lbs
Payload Capacity 4 lbs
Mechanical Features  
Body Style Rectangular, 4 legs
Chassis Details .063 Gauge anodized aluminum
Degrees of Freedom (per leg) 2
Servo Details HS-322HD
Voltage 6V
Torque 51 oz-in
Control  
Controller Included No
Controller Details
Power  
Battery Included No
Battery Details Recommended:7.2 V Sub-C battery pack
Run Time Unknown
Charger Included No
Charger Details
Additional Options
and Notes
None

 

Assembly Guide








Request Time: 1.34375 - SID/ASID: 1022613 | wglagw55lz40sz55dvyq5w3t - SERVER: WEB1