Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Mechanics > Chassis and Decks > Crawlers >

HexCrawler HDATS

Item #: RK-C6-HEXH-BK06
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $711.72

Quantity


Information

Introducing the HexCrawler HDATS (Heavy Duty, All Terrain System). At over 26" wide leg to leg, generous 19.56" decks for additional electronics, power and hardware, this is the "top of the line" offering for a kit of it's kind. Featuring a heavy duty, 4-way adjustable, 3-degrees of freedom (3DOF) leg design with 4/40 threaded rods and adjustable brass couplers makes carrying a heavy load of added electronics, power and hardware over difficult terrain a breeze.

No longer is your robot limited to navigating your living room floor! The HexCrawler HDATS inherits all of the key structural design components such as pem stud pivot points and pem nuts as found in our Hexcrawler and Quadcrawler kits. The HexCrawler HDATS servos are upgradeable to any standard size high torque, analog, or digital servo.

Model Name HexCrawler HDATS
Manufacturer CrustCrawler
Length 19.5”
Width 20.5”
Height 8.5”
Weight 5.75 lbs.
Payload Capacity  
Mechanical Features  
Body Style Rectangular; 6-legged
Chassis Details Anodized .063 gauge 5052 aluminum;
Degrees of Freedom
(per leg)
3
Servo Details Hitec HS-475HB
Voltage 6 V
Torque 76 oz-in
Servo Details HS-645MG
Voltage 6 V
Torque 133 oz-in
Control  
Controller Included No
Controller Details  
Power  
Battery Included No
Battery Details  
Run Time  
Charger Included No
Charger Details  
Additional Options
and Notes
 

 

Assembly Guide
Manufacturer Home







Request Time: 1.265625 - SID/ASID: 1037602 | eaubsymptpeatlbeymylxee3 - SERVER: WEB1