Home > RFID > RFID Readers >
APSX RW-210 RFID Reader/Writer with C-100 Converter
Item #: RFID-RDR-RW210C
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $82.64
Quantity Count | Price Each |
| 10 | $78.51 |
| 26 | $74.38 |
| 51 | $70.24 |
 |
|
 |
|
|
APSX RW-210 supports read/write functionality for 13.56MHz RFID tags
that use ISO15693 standard.To connect to a PC; a
serial cable, level converter (C-100 included but
not attached - must be soldered), and
6V power supply are required.
APSX RW-210 Specifications:
- 13.56MHz (Reads Icode
2 tags)
- 19,200 bps Data Rate
- Read Range: up to 6" (range is less when using smaller
tags)
- Board dimensions: (4.5" x 2.7" x 0.25")
- On-board antenna
- Built-in TTL. Need to use level converter to connect directly
to PC.
- DC or Battery power for mobile operations. Power consumption
20mA at stand by, 50mA in fast mode (20 reads per sec.) under
5V
- Powerful firmware enables read and write of 13.56 MHz RFID
tags (ISO15693)
- Two programmable LEDs are available for visual feedback
- Operates on standard 6VDC wall adaptor or 6-9 VDC
|
Benefits:
- Simple interface
- Mountable to any surface
- No maintenance
- Full read/write capabilities
- Built-in TTL serial communication
- Read range: up to 6"
- C-100 expansion option for RS-232
- Low power consumption
|
APSX C-100 TTL to RS232 Level Converter Information
APSX C-100 is a module to covert your TTL APSX readers to RS232. Using this
module, you can directly connect your APSX TTL reader/writer to your PC.
Specifications:
- Power supply: Standard 6VDC wall adaptor or 6-9 VDC (Power supply
not included)
- It converts from TTL level to RS232 level
- Enables direct PC connection for all APSX Read/Write modules
|
Benefits:
|
What's in the box:
- (1) RW-210 RFID reader/writer board
- (1) C-100 RS232 level converter
- (1) 8-pin header for connecting C-100 to RW-210
Getting Started
- Visit the APSX support
page
- Download setup file, test application, etc.
- Download "Direct Talk" application for serial code set and more
information on communicating with the reader/writer
- Purchase some Icode 2 tags
|
|
 |
|
 |