Welcome: Login
or Register
##SHOPCARTLINE##
Robot Search
Robot Products
 Education
 Robot Kits
 Robot Parts
 RFID
RFID Readers
 RFID Tags
125 KHZ EM4102
 13.56 MHz
Icode2
Mifare 1S50
Starter Kits
RFID Books
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > RFID > RFID Tags > 13.56 MHz > Icode2 >

Inventory Label - (2 1/8 x 3 3/8)

Item #: RFID-TAG-1356-I-LBLINV
Availability: In Stock
  Price: $1.39

Quantity

  Quantity Count  

  Price Each  

200$1.28
250$1.16
500$1.05
1000$0.89
2000$0.82
5000$0.75



Inventory Label - (2 1/8 x 3 3/8)  
Product Name    Inventory Label - (2 1/8 x 3 3/8)
Frequency    13.56 MHz
Protocol    ISO 15693
Read/Write    Read/Write
EEPROM Capacity    1024 bits
Dimensions    2.125" x 3.375" (54mm x 86mm)
Links   APSX RW-210 RFID Reader/Writer (TTL interface)
APSX RW-210 RFID Reader/Writer (RS232 interface)
APSX RW-310 RFID Reader/Writer (TTL interface)
APSX RW-310 RFID Reader/Writer (RS232 interface)
Notes     


robots robot company
robot company robotics store robots robotics robot store robot shop robots robot shop robots robot store
robotics robots
robotics shop robot shop
robots robotics shop robot company
robot store robot shop robotics robotics store
robots robot company
robotics shop robotics store robots robot store robots robots robots robotics store robotics company robots robot shop