Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Garage Sale > 13.56 MHz RFID Tags > Icode2 >

Grab Bag Of 868 ICode2 25mm White PVC Coin Tag

Item #: Z-GS-RFID-TAG-1356-I-DSK25
Availability: In Stock
Retail:$923.55
Price:$299.95

Quantity



Product Name    25mm White PVC Coin Tag
Frequency    13.56 MHz
Protocol    ISO 15693
Read/Write    Read/Write
EEPROM Capacity    1024 bits
Dimensions    25mm diameter
Links    APSX RW-210 RFID Reader/Writer (TTL interface)
APSX RW-210 RFID Reader/Writer (RS232 interface)
APSX RW-310 RFID Reader/Writer (TTL interface)
APSX RW-310 RFID Reader/Writer (RS232 interface)
Notes     


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.