Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Garage Sale > 13.56 MHz RFID Tags > Icode2 >

Grab Bag Of 477 ICode2 35mm Disk with hole (white)

Item #: Z-GS-RFID-TAG-1356-I-DSK30W
Availability: In Stock
Retail:$485.86
Price:$199.95

Quantity



Product Name    35mm Disk with hole (white)
Frequency    13.56 MHz
Protocol    ISO 15693
Read/Write    Read/Write
EEPROM Capacity    1024 bits
Dimensions    35mm diameter
Links    APSX RW-210 RFID Reader/Writer (TTL interface)
APSX RW-210 RFID Reader/Writer (RS232 interface)
APSX RW-310 RFID Reader/Writer (TTL interface)
APSX RW-310 RFID Reader/Writer (RS232 interface)
Notes     


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.